24.3.5 Events
The USART can generate the events described in the table below.
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| USARTn | XCK | The clock signal in SPI Host mode and Synchronous USART Host mode | Pulse | CLK_PER | One XCK period | 
The table below describes the event user and its associated functionality.
| User Name | Description | Input Detection | Async/Sync | |
|---|---|---|---|---|
| Peripheral | Input | |||
| USARTn | IREI | USARTn IrDA event input | Pulse | Sync |