27.3.3 Interrupts
| Name | Vector Description | Conditions | 
|---|---|---|
| NMI | Non-Maskable Interrupt | CRC failure | 
When the interrupt condition occurs the OK flag in the Status (CRCSCAN.STATUS)
         register is cleared to ‘0’.
A Non-Maskable Interrupt (NMI) is enabled by writing a ‘1’ to
         the respective Enable (NMIEN) bit in the Control A (CRCSCAN.CTRLA) register, but can only
         be disabled with a System Reset. An NMI is generated when the OK flag in the CRCSCAN.STATUS
         register is cleared, and the NMIEN bit is ‘1’. The NMI request remains
         active until a System Reset and cannot be disabled.
An NMI can be triggered even if interrupts are not globally enabled.