The main memories are SRAM data memory, EEPROM data memory, and Flash program
memory. Also, the peripheral registers are located in the I/O memory space.
Table 6-1. Physical Properties of Flash
Memory| Property | ATtiny417 | ATtiny814 | ATtiny816 | ATtiny817 |
|---|
| Size | 4 KB | 8 KB | 8 KB | 8 KB |
| Page size | 64B | 64B | 64B | 64B |
| Number of pages | 64 | 128 | 128 | 128 |
| Start address | 0x8000 | 0x8000 | 0x8000 | 0x8000 |
Table 6-2. Physical Properties of SRAM| Property | ATtiny417 | ATtiny814 | ATtiny816 | ATtiny817 |
|---|
| Size | 256B | 512B | 512B | 512B |
| Start address | 0x3F00 | 0x3E00 | 0x3E00 | 0x3E00 |
Table 6-3. Physical Properties of
EEPROM| Property | |
|---|
| Size | 128B |
| Page size | 32B |
| Number of pages | 4 |
| Start address | 0x1400 |