11.3.2.1 Sleep Modes
In addition to Active mode, there are three different sleep modes with decreasing power consumption and functionality.
- Idle
- The CPU stops executing code. No peripherals are disabled, and all interrupt sources can wake the device.
- Standby
- The user can configure peripherals to be enabled or not, using the respective RUNSTBY bit. This means that the power consumption is highly dependent on what functionality is enabled, and thus may vary between the Idle and Power-Down levels.
- Power-Down
- BOD, WDT, and PIT (a component of the RTC) are active.
| Peripheral | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| CPU | - | - | - |
| RTC | X | X(1,2) | X(2) |
| WDT | X | X | X |
| BOD | X | X | X |
| EVSYS | X | X | X |
| CCL | X | X(1) | - |
| ACn | X | X(1) | - |
| ADCn/PTC(3) | X | X(1) | - |
| DACn | X | X(1) | - |
| TCBn | X | X(1) | - |
| All other peripherals | X | - | - |
Note:
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - PTC is only available in devices with 8 KB Flash.
| Clock Source | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| Main clock source | X | X(1) | - |
| RTC clock source | X | X(1,2) | X(2) |
| WDT oscillator | X | X | X |
| BOD oscillator(3) | X | X | X |
| CCL clock source | X | X(1) | - |
| TCD clock source | X | - | - |
Note:
- For the clock source to run in Standby sleep mode, the RUNSTDBY bit of the requesting peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - The Sampled mode only.
| Wake-up Sources | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| PORT Pin interrupt | X | X | X(1) |
| BOD VLM interrupts | X | X | X |
| RTC interrupts | X | X(2,3) | X(3) |
| TWIn Address Match interrupt | X | X | X |
| USARTn Start-of-Frame interrupts | X | X | - |
| ADCn/PTC(4) interrupts | X | X | - |
| TCBn Capture interrupt | X | X | - |
| All other interrupts | X | - | - |
Note:
- The I/O pin must be configured according to Asynchronous Sensing Pin Properties in the PORT section.
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - PTC is only available in devices with 8 KB Flash.