3 What's New?
Version 1.0.0
- Initial version of the AVR Diagnostic Library in MCC Melody
- Ease of access to API documentation using the icons in each diagnostic tab
- Support for AVR-DD devices:
- AVR16DD14, AVR16DD20, AVR16DD28, AVR16DD32
- AVR32DD14, AVR32DD20, AVR32DD28, AVR32DD32
- AVR64DD14, AVR64DD20, AVR64DD28, AVR64DD32
- Support for the following diagnostics:
- SW_CPU_REGISTER_TEST_01 v2.0.1
- SW_CPU_SELF_TEST_LIB_01 v1.1.1
- SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 v2.0.1
- SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 v2.0.1
- SW_SRAM_MARCH_TEST_01 v3.0.1
- SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01 v2.0.1
- SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST_01 v2.0.1
- SW_CLOCK_PERIODIC_MONITOR_01 v2.0.1
- SW_INTERRUPT_FREQUENCY_TEST_01 v2.0.1