7 Supported Devices and Families
- 8-bit AVR Families
- TinyAVR 1-series
- TinyAVR 2-series
- AVR-DA
- AVR32DA28
- AVR32DA32
- AVR32DA48
- AVR64DA28
- AVR64DA32
- AVR64DA48
- AVR64DA64
- AVR128DA28
- AVR128DA32
- AVR128DA48
- AVR128DA64
- AVR-DB:
- AVR32DB28
- AVR32DB32
- AVR32DB48
- AVR64DB28
- AVR64DB32
- AVR64DB48
- AVR64DB64
- AVR128DB28
- AVR128DB32
- AVR128DB48
- AVR128DB64
- AVR-DD:
- AVR16DD14
- AVR16DD20
- AVR16DD28
- AVR16DD32
- AVR32DD14
- AVR32DD20
- AVR32DD28
- AVR32DD32
- AVR64DD14
- AVR64DD20
- AVR64DD28
- AVR64DD32
Notes:
- These devices have limited memory. Enabling multiple tests may result to a compilation error.
- These devices’ memory is insufficient for SW_CLOCK_PERIODIC_MONITOR_01, SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST_01, and generated SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 example. Users may face compilation issues.