1 What is the MCC Melody AVR® Diagnostic Library?
The MPLAB® Code Configurator AVR® Diagnostic Library is a suite of diagnostic tests implementing the diagnostics mechanisms described in the device's functional safety manual. The library is distributed as an MPLAB® X MCC Melody module, which allows for quick and easy configuration using graphical interfaces. MCC generates code for MPLAB® X and the MPLAB® XC8 compiler projects, based on the selections and configuration.
Instructions to install or update the library, add the diagnostic tests, and run the examples in MCC Melody are available in Getting Started with the MCC Melody AVR® and PIC16/18 Diagnostic Libraries .