43.4.7 8-Bit DAC Specifications

Table 43-13. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DAC01*CLSBStep Size—(VDACREF+ - VDACREF-)/256—V
DAC02CINLIntegral Error——±1.4LSb
DAC03CDNLDifferential Error——±1LSb
DAC04COFFOffset Error——±1LSb
DSB05CGNGain Error——±1.5LSb
DSB06*CRUnit Resistor Value———kΩ
DSB07*CSTSettling Time(1)——10μs
DSB08*CACCAbsolute Accuracy——±4LSb

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111.