43.4.17 I2C Bus Start/Stop Bits Requirements

Table 43-23. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
SP90*TSU:STA

Start condition

Setup time

100 kHz mode4700——nsOnly relevant for Repeated Start condition
400 kHz mode600——
SP91*THD:STA

Start condition

Hold time

100 kHz mode4000——nsAfter this period, the first clock pulse is generated
400 kHz mode600——
SP92*TSU:STO

Stop condition

Setup time

100 kHz mode4000——ns
400 kHz mode600——
SP93*THD:STO

Stop condition

Hold time

100 kHz mode4700——ns
400 kHz mode1300——

* These parameters are characterized but not tested.

Figure 43-19. I2C Bus Start/Stop Bits Timing
Note: Refer to Figure 43-3 for load conditions.