31.2.4.2.3 ACKSTAT Status Flag
In Transmit mode, the Acknowledge Status (ACKSTAT) bit is cleared
      when the client has sent an Acknowledge (ACK =
        0) and is set when the client issues a NACK. A
      client sends an ACK when it has recognized its address (including a
      General Call) or when the client has properly received its data.