31.2.2.4 SDA Hold Time
The hold time of the SDA pin is selected by the SDA Hold Time Selection (SDAHT) bit. Hold time is the time SDA is held valid after the falling edge of SCL. Setting the SDAHT bit selects a longer 300 ns minimum hold time and may help buses with large capacitance.