31.2.2.11 Acknowledge Sequence
The ninth SCL pulse for any transferred byte in I2C is dedicated as an Acknowledge sequence (ACK). It allows receiving devices to respond back to the transmitter by pulling the SDA line low. The transmitter must release control of the line during this time to shift in the response. The Acknowledge (ACK) is an active-low signal, pulling the SDA line low indicates to the transmitter that the device has received the transmitted data and is ready to receive more.
The result of an ACK is placed in the Acknowledge Status (ACKSTAT) bit.
When the module is addressed, after the eighth falling edge of SCL on the bus, the Acknowledge Time Status (ACKTIM) bit is set. The ACKTIM bit indicates the acknowledge time of the active bus. The ACKTIM bit is only active when either the AHEN bit or DHEN bit is enabled.