20.4.3 PMD2
| Name: | PMD2 |
| Offset: | 0x010E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC3MD | CLC2MD | CLC1MD | CWG1MD | NCO1MD | PWM2MD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CLC3MD Disable CLC3
| Value | Description |
|---|---|
| 1 | CLC3 disabled |
| 0 | CLC3 enabled |
Bit 6 – CLC2MD Disable CLC2
| Value | Description |
|---|---|
| 1 | CLC2 disabled |
| 0 | CLC2 enabled |
Bit 5 – CLC1MD Disable CLC1
| Value | Description |
|---|---|
| 1 | CLC1 disabled |
| 0 | CLC1 enabled |
Bit 4 – CWG1MD Disable CWG1
| Value | Description |
|---|---|
| 1 | CWG1 disabled |
| 0 | CWG1 enabled |
Bit 3 – NCO1MD Disable NCO1
| Value | Description |
|---|---|
| 1 | NCO1 disabled |
| 0 | NCO1 enabled |
Bit 0 – PWM2MD Disable PWM2
| Value | Description |
|---|---|
| 1 | PWM2 disabled |
| 0 | PWM2 enabled |