Jump to main content
20.4.2 PMD1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWM1MD | CCP2MD | CCP1MD | | TMR4MD | TMR2MD | TMR3MD | TMR1MD | |
Access | R/W | R/W | R/W | | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | | 0 | 0 | 0 | 0 | |
Bit 7 – PWM1MD Disable PWM1
Module
Value | Description |
---|
1 |
PWM1 module
disabled |
0 |
PWM1 module
enabled |
Bit 6 – CCP2MD Disable CCP2 Module
Value | Description |
---|
1 |
CCP2 module disabled |
0 |
CCP2 module enabled |
Bit 5 – CCP1MD Disable CCP1 Module
Value | Description |
---|
1 |
CCP1 module disabled |
0 |
CCP1 module enabled |
Bit 3 – TMR4MD Disable Timer TMR4
Value | Description |
---|
1 |
TMR4 module
disabled |
0 |
TMR4 module
enabled |
Bit 2 – TMR2MD Disable Timer TMR2
Value | Description |
---|
1 |
TMR2 module disabled |
0 |
TMR2 module enabled |
Bit 1 – TMR3MD Disable Timer TMR3
Value | Description |
---|
1 |
TMR3 module disabled |
0 |
TMR3 module enabled |
Bit 0 – TMR1MD Disable Timer TMR1
Value | Description |
---|
1 |
TMR1 module disabled |
0 |
TMR1 module enabled |