Features Overview
- Single-Voltage Read and Write Operation:
-
2.7V to 3.6V
-
- Serial Interface Architecture:
- Mode 0 and Mode 3
- x1 (Single), x2 (Dual), x4 (Quad) Serial Peripheral Interface (SPI) mode
- x1 DTR, x2 DTR, x4 DTR
- x4 (QPI)
- x4 (QPI) DTR
- 3 bytes for address
- High-Speed Clock Frequency:
- 166 MHz
- Burst Modes:
- Continuous linear burst
- 8/16/32/64-byte linear burst with wrap-around
- Low-Power Consumption:
- Active read current: 7 mA (typical @ 166 MHz)
- Power-down current: 0.2 µA (typical)
- Uniform Erase Capability:
- Uniform 4-Kbyte sectors
- Overlay uniform 32-Kbyte blocks
- Overlay uniform 64-Kbyte blocks
- Fast Erase Time:
- Sector erase time: 25 ms (typical), 400 ms (maximum)
- 32-Kbyte block erase time: 0.1s (typical), 0.8s (maximum)
- 64-Kbyte block erase time: 0.15s (typical), 1s (maximum)
- Chip erase time: 20s (typical), 100s (maximum)
- Page Program:
- 256 bytes per page
- Page Program Time: 0.25 ms (typical), 2 ms (maximum)
- End-of-Write Detection:
- Software polling the BUSY bit in Status register
- Write Suspend:
- Suspend Program or Erase operation to access another block/sector
- Software Reset
- Hardware Reset# Pin Available in SPI and SDI Mode
- Software Protection
- Three Status/Configuration Setting Registers
- Group Block Protection
- Configurable Dummy Cycles for Read Commands
- Supports Adjustable Drive Strength
- Superior Reliability:
- Endurance: 100,000 cycles (minimum)
- Greater than 20 years data retention
- Three 1024-Byte Security Registers
- Temperature Range:
- -40°C to +85°C (Industrial)
- -40°C to +105°C (Industrial Plus)