5 Display EEPROM Data Values on LEDs
This example uses another Microchip device, the PIC18F47Q10, to demonstrate how to write to and read from EEPROM Data (EEData). Read values are displayed on Port A LEDs.
Again, MPLAB Code Configurator (MCC) is used to generate most of the code. To find out how get stared with MCC, go to MCC Content Manager.