6.7 Signature Bytes
All tinyAVR® microcontrollers have a 3-byte signature code that identifies the device. The three bytes reside in a separate address space. For the device, the signature bytes are given in the following table.
Note: When the device is locked, only the System Information Block (SIB) can be accessed.
| Device Name | Signature Bytes Address | ||
|---|---|---|---|
| 0x00 | 0x01 | 0x02 | |
| ATtiny804 | 0x1E | 0x93 | 0x25 |
| ATtiny806 | 0x1E | 0x93 | 0x24 |
| ATtiny807 | 0x1E | 0x93 | 0x23 |
| ATtiny1604 | 0x1E | 0x94 | 0x25 |
| ATtiny1606 | 0x1E | 0x94 | 0x24 |
| ATtiny1607 | 0x1E | 0x94 | 0x23 |