24.2.2 Signal Description
| Signal | Description | Pin Configuration | |
|---|---|---|---|
| Host Mode | Client Mode | ||
| MOSI | Host Out Client In | User defined(1) | Input | 
| MISO | Host In Client Out | Input | User defined(1,2) | 
| SCK | Serial Clock | User defined(1) | Input | 
| SS | Client Select | User defined(1) | Input | 
Note: 
- If the pin data direction is configured as output, the pin level is controlled by the SPI.
 - If the SPI is in Client mode and the
               MISO pin data direction is configured as output, the SS pin
               controls the MISO pin output in the following way:
- If the SS pin is driven low, the MISO pin is controlled by the SPI
 - If the SS pin is driven high, the MISO pin is tri-stated