1 Block Diagram
The following block diagram shows the components of the SFP+ module.
The SFP+ module contains the following components and provisions:
- PolarFire MPF200T-FCSG325 FPGA
- PolarFire FPGA auxiliary circuit for power-up
- Clocking and programing circuit
- Line drivers
- Limiting amplifiers
- Optical communication:
- Receiver optical sub-assembly (ROSA) required for optical communication
- Transmitter optical sub-assembly (TOSA) required for optical communication
- Provision for one high-speed serial TX/RX going form PolarFire FPGA to line driver/amplifier
- A few side-band signals to control other circuit
- Edge connector