PolarFire FPGA SFP+ Features
PolarFire FPGAs provide the following features required for the data communication applications.
- Small form factor with a 11 mm x 14.5 mm
- Mid-range device variant (MPF200 FPGA) containing 192K LEs (DFFs + LUTs)
- Low-power advantages required for SFP/SFP+ based applications
- Highly secure and reliable with in-line encryption
- High-performance transceivers at 12.7G
Thus, PolarFire FPGA-based smart SFP/SFP+ applications saves design time and cost without compromising performance. SFP+ applications around Routers, OAM, OLT/ONU, OTN, 1588, SyncE, and SDN can be built using PolarFire FPGAs.
For more information about the PolarFire FPGA family, see PolarFire FPGAs.
The MPF200T-FCSG325 device is used in the SFP+ module. MPF200 includes 192K LEs (DFFs + LUTs) and comes with a 11 mm × 14.5 mm form factor, which makes this device package the best fit for SFP+ applications.