4.4 Signal Integrity
The following guidelines are recommended for high speed transceiver trace routing.
- Match length between P and N within 1 mil.
- Maintain the impedance between 85 to 100 ohms.
- Model the via, BGA pad, and connector discontinuities to match the trace impedance.
- Use loosely coupled differential traces.
- Use low loss PCB materials.
- Use low roughness copper PCB material.
For more information about the routing of high-speed signals, see section 4.2 of UG0726: PolarFire FPGA Board Design User Guide.