11 USART Pin Configuration
The ATmega328PB USART peripheral supports three operation modes; asynchronous USART, synchronous USART, and Master SPI mode. The USART communication uses the TXD, RXD pin at asynchronous mode and uses the TXD, RXD, XCK pin at synchronous mode or Master SPI mode.