12 Example Project
This application note provides a code example to show GPIO configuration and I/O pin change interrupt enabling on ATmega328PB. The source code is available for download from Atmel START. An ATmega328PB kit is used to demonstrate the example project.