9 References

  1. IEEE Std 802.3cg™-2019, IEEE Standard for Ethernet, Amendment 5: Physical Layer Specifications and Management Parameters for 10 Mb/s Operation and Associated Power Delivery over a Single Balanced Pair of Conductors. standards.ieee.org/standard/802_3cg-2019.html
  2. LAN8670/1/2 10BASE-T1S Ethernet PHY Transceiver Data Sheet, DS60001573, www.microchip.com/LAN8670
  3. LAN8650/1 10BASE-T1S MAC-PHY Ethernet Controller with SPI Datasheet, DS60001734 www.microchip.com/LAN8650
  4. LAN86xx Bus Interface Network (BIN) Reference Design Application Note, www.microchip.com/DS60001718