1 Packages
| Device | 28-Pin SPDIP | 28-Pin SOIC | 28-Pin SSOP | 28-Pin VQFN (4x4x1) | 40-Pin PDIP | 40-Pin QFN (5x5x0.9) | 44-Pin TQFP (10x10x1) | 48-Pin TQFP (7x7x1) | 48-Pin VQFN (6x6x0.8) | 
| PIC18F24Q24 | ● | ● | ● | ● | |||||
| PIC18F25Q24 | ● | ● | ● | ● | |||||
| PIC18F26Q24 | ● | ● | ● | ● | |||||
| PIC18F45Q24 | ● | ● | ● | ||||||
| PIC18F46Q24 | ● | ● | ● | ||||||
| PIC18F55Q24 | ● | ● | |||||||
| PIC18F56Q24 | ● | ● |