48.4.7 MVIO VDDIOx Low-Voltage Detect Characteristics

Table 48-13. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ.Max.UnitsConditions
MV01VDETMVIO Low-Voltage Detect Threshold SelectionV

MVIO Low-Voltage Detect Disabled when LVD = 0000

1.70VLVD = 0001
2.20VLVD = 0010
2.40VLVD = 0011
2.45VLVD = 0100
2.65VLVD = 0101
2.70VLVD = 0110
2.85VLVD = 0111
2.90VLVD = 1000
3.15VLVD = 1001
3.20VLVD = 1010
3.70VLVD = 1011
3.90VLVD = 1100
4.40VLVD = 1101
4.75VLVD = 1110
4.80VLVD = 1111
MV02VDDIOx_HYSMVIO LVD Circuitry HysteresismVHYS = 0

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.