48.4.10 Comparator Specifications

Table 48-15. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CM01VIOFFInput Offset Voltage±50mVVICM = VDD/2
CM02VICMInput Common Mode RangeGNDVDDV
CM03CMRRCommon Mode Input Rejection Ratio50dB
CM04VHYSTComparator Hysteresis102545mV
CM05TRESP(1)Response Time, Rising Edge300600ns
Response Time, Falling Edge220500ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Response time measured with one comparator input at VDD/2, while the other input transitions from VSS to VDD.