Added support for AVR® 8-bit
devices supported in Melody MCC
Added API documentation
Made source code improvements
v5.0.0
Added for ENC28J60 Ethernet driver in
MCC Melody
Added source code annotation for Ethernet
drivers
v4.0.1
Updated the Readme file
v4.0.0
Initial release of Ethernet Drivers
library in MCC Melody
Currently tested with TCP/IP Lite stack
available in MCC Melody
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.