What is MPLAB® Code Configurator’s Ethernet Drivers Library
The Ethernet Drivers library, available in Microchip’s MPLAB Code Configurator (MCC) Melody, provides drivers for the ENC28J60 and ENCx24J600 family of Ethernet controllers. This library allows quick and easy configuration and code generation for applications using SPI in Polling mode. Based on the devices supported in MCC Melody, customized C code is dynamically generated within the MPLAB X project, inside a folder named “ethernet”.