5 Supported Devices and Families
The Ethernet Drivers library is designed to work for all 8-bit PIC® and AVR devices available in Melody MCC
The code generation and the compilation were tested for the following microcontrollers:
- PIC18F47Q10
- PIC18F57Q43
- AVR64DD32
- ATtiny3217
The code generation and the compilation were tested for the following Ethernet controller:
- ENC28J60
- ENC624J600