For the application scenario, increase the
interval for sending the periodic P2P data request (RFD_WAKEUP_INTERVAL) to
the maximum possible value. This can have a direct impact on the power consumption as the
major contribution of power consumption in a sleeping device’s lifecycle is data request
transmissions. The trade-off of increasing the RFD_WAKEUP_INTERVAL is
increase in latency to reach the sleeping device, thereby affecting the effective data
throughput.
For Mi-Wi Star topology, optimize
LINK_STATUS_TIMEOUT based on the network requirement, thereby avoiding
instances of sleeping devices sending the link status too frequently.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.