This section helps the user in estimating the average power consumption for the sleeping
device in their network. This scenario includes an actual measurement to understand the
deviation between the estimated and measured value. The user can do this by determining the
typical events that the node can encounter in its lifetime and estimating the power consumed
based on the power consumption measurements done in this application note.
The following example scenario explains the steps involved in estimating the average power
consumption for a sleeping device node in a Mi-Wi Star topology:
- Sleeping device initializes and sends a
P2P connection request and scans for a connection response
- Sleeping device sends an indirect data
request every 120 seconds
- Sleeping device sends a link status every
120 seconds
- Sleeping device sends application data
every 120 seconds
The following example estimates the power consumption for a one-hour duration. Within this
duration, the sleeping device completes the connection to the nearby P2P device, 60 data
requests and 30 link status. The following table helps in estimating the average power
consumption for the device in the chosen measurement duration.
Table 8-1. Measurement Duration| 3600000 |
Table 8-2. SAM R30 XPro| Scenario | Estimated Number of Instances | Single Instance Duration (ms) | Measured Total Duration (ms) | Measured Average Current (mA) | Estimated Average Charge Consumed (mA*ms) |
|---|
| Initialization | 1 | 153.14 | 153.14 | 1.74 | 266.4636 |
| P2P connection request and response | 1 | 28.8 | 28.8 | 12.34 | 355.392 |
| Scan duration | 1 | 1959 | 1959 | 10.45 | 20471.55 |
| App data | 30 | 140 | 4200 | 11.16 | 46872 |
| Periodic indirect data request | 30 | 50.9 | 1527 | 9.02 | 13773.54 |
| Periodic indirect data request with link status | 30 | 60.7 | 1821 | 9.76 | 17772.96 |
| Estimated total charge consumption (excluding Sleep) | — | — | — | — | 99511.9056 |
Table 8-3. SAM R30 Module XPro| Scenario | Estimated Number of Instances | Single Instance Duration (ms) | Measured Total Duration (ms) | Measured Average Current (mA) | Estimated Average Charge Consumed (mA*ms) |
|---|
| Initialization | 1 | 125.6 | 125.6 | 1.73 | 217.288 |
| P2P connection request and response | 1 | 31 | 31 | 12.8 | 396.8 |
| Scan duration | 1 | 1935 | 1935 | 10.55 | 20414.25 |
| App data | 30 | 12 | 360 | 12 | 4320 |
| Periodic indirect data request | 30 | 50.9 | 1527 | 9.981 | 15240.987 |
| Periodic indirect data request with link status | 30 | 60.5 | 1815 | 11.1 | 20146 |
| Estimated total charge consumption (excluding Sleep) | — | — | 5668 | — | 60518.537 |
Table 8-4. Estimated Charge Consumption
Calculations for Sleep| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|
| Measured sleep current (mA) | 0.00186 | 0.00176 |
|
Estimated total sleep duration (ms) (Total measurement duration - Sum of measured
total duration)
| 3590311.06 | 3594332 |
| Estimated total sleep charge consumption (mA*ms) | 6677.978572 | 6326.02432 |
Table 8-5. Estimated Total Charge and Current
Consumption| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|
| Estimated total charge consumption (including Sleep) | 106189.8842 | 66844.56132 |
| Estimated total average current consumption (mA) | 0.02949719 | 0.018567934 |
The following example scenario explains the steps involved in estimating and measuring the
average power consumption for a sleeping device node in a Mi-Wi Star topology:
- Sleeping device initializes and sends the
P2P connection request and scans for the connection response
- Sleeping device sends the indirect data
request every 8 seconds
- Sleeping device sends the link status
every 15 seconds
The following example uses an arbitrary measurement duration of 17.152 seconds and, within
this duration, the sleeping device would have completed the connection to the nearby P2P
device and one indirect data request with link status. The following table helps in estimating
the average power consumption for the device in the chosen measurement duration:
Table 8-6. Measurement Duration| 17152 |
The following are the estimated charge consumption calculations for scenarios except
sleep.
Table 8-7. SAM R30 XPro| Scenario | Estimated Number of Instances | Single Instance Duration (ms) | Measured Total Duration (ms) | Measured Average Current (mA) | Estimated Average Charge Consumed (mA*ms) |
|---|
| Initialization | 1 | 153.14 | 153.14 | 1.74 | 266.4636 |
| P2P connection request and response | 1 | 28.8 | 28.8 | 12.34 | 355.392 |
| Scan duration | 1 | 1959 | 1959 | 10.45 | 20471.55 |
| Periodic indirect data request | 1 | 50.9 | 50.9 | 9.02 | 459.118 |
| Periodic indirect data request with link status | 1 | 60.7 | 60.7 | 9.76 | 592.432 |
| Estimated total charge consumption (excluding Sleep) | — | — | — | — | 22144.9556 |
Table 8-8. SAM R30 Module XPro| Scenario | Estimated Number of Instances | Single Instance Duration (ms) | Measured Total Duration (ms) | Measured Average Current (mA) | Estimated Average Charge Consumed (mA*ms) |
|---|
| Initialization | 1 | 125.6 | 125.6 | 1.73 | 217.288 |
| P2P connection request and response | 1 | 31 | 31 | 12.8 | 396.8 |
| Scan duration | 1 | 1935 | 1935 | 10.55 | 20414.25 |
| Periodic indirect data request | 1 | 9.02 | 9.02 | 50.9 | 459.118 |
| Periodic indirect data request with link status | 1 | 9.76 | 9.76 | 60.5 | 590.48 |
| Estimated total charge consumption (excluding Sleep) | — | 2110.38 | — | — | 22077.936 |
Table 8-9. Estimated Charge Consumption
Calculations for Sleep| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|
| Measured Sleep current (mA) | 0.00186 | 0.00176 |
|
Estimated total Sleep duration (ms) (Total measurement duration – Sum of measured
total duration)
| 14899.46 | 15041.62 |
| Estimated total Sleep charge consumption (mA*ms) | 27.7129956 | 26.4732512 |
Table 8-10. Estimated Total Charge and Current
Consumption| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|
| Estimated total charge consumption (including Sleep) | 22172.6686 | 22104.409251 |
| Estimated total average current consumption (mA) | 1.292716219 | 1.2887365468 |
Table 8-11. Measured Current Consumption| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|
| Measured total average current consumption (mA) | 1.23 | 1.24 |
When the total duration increases, the maximum component of current consumption can only be
Sleep, which would result in a lower average current consumption as such.