4.4 AC Characteristics
Parameter | Symbol | Fast Mode | Fast Mode Plus | Units | ||
---|---|---|---|---|---|---|
Vcc = 1.7V to 2.5V | Vcc = 2.5V to 5.5V | |||||
Min. | Max. | Min. | Max. | |||
Clock Frequency, SCL | fSCL | — | 400 | — | 1000 | kHz |
Clock Pulse Width Low | tLOW | 1200 | — | 500 | — | ns |
Clock Pulse Width High | tHIGH | 600 | — | 400 | — | ns |
Input Filter Spike Suppression | tI | — | 100 | — | 50 | ns |
Clock Low to Data Out Valid | tAA | 100 | 900 | 50 | 450 | ns |
Bus Free Time between Stop and Start | tBUF | 1300 | — | 500 | — | ns |
Start Hold Time | tHD.STA | 600 | — | 250 | — | ns |
Start Set‑Up Time | tSU.STA | 600 | — | 250 | — | ns |
Data In Hold Time | tHD.DAT | 0 | — | 0 | — | ns |
Data In Set‑Up Time | tSU.DAT | 100 | — | 100 | — | ns |
Inputs Rise Time(2) | tR | — | 300 | — | 300 | ns |
Inputs Fall Time(2) | tF | — | 300 | — | 100 | ns |
Stop Set-Up Time | tSU.STO | 600 | — | 250 | — | ns |
Data Out Hold Time | tDH | 50 | — | 50 | — | ns |
Write Cycle Time | tWR | — | 5 | — | 5 | ms |
Note:
- AC measurement conditions:
- CL: 100 pF
- RPUP (SDA bus line pull-up resistor to VCC): 1.3 kΩ (1000 kHz), 4 kΩ (400 kHz), 10 kΩ (100 kHz)
- Input rise and fall times: ≤ 50 ns
- Input and output timing reference voltages: 0.5 x VCC
- This parameter is characterized but is not 100% tested in production.