Introduction
The ATECC608 Trust Development Board is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a MikroElektronika mikroBUS™ header. The board connects to any board that has a host mikroBUS connection. This board provides an alternative to the sample units that require a socket board to perform initial development and testing.
The ATECC608 Trust Development Board contains the ATECC608C-TNGTLS (Trust&GO), ATECC608C-TFLXTLS (TrustFLEX), ATECC608C-MAHDA (TrustCUSTOM) and the ECC608-TMNGTLS (TrustMANAGER) secure elements. This allows the user to develop solutions with any of these devices based on the requirements of the application. The user’s guide provides a physical overview of the connections and switch settings implemented on the board.
![]() |
![]() |