2 Connecting the Board

The form factor of the ATECC608 Trust Development Board was chosen because Microchip has heavily adopted the use of the mikroBUS™ connector on host boards. Many of Microchip’s development platforms will support one or more mikroBus interfaces. These include:

  • Microchip Explorer 16/32 Development Board
  • MPLAB® Xpress Evaluation Board
  • Automotive Networking Development Board
  • PIC® Curiosity Boards
  • PIC Curiosity Nano Boards
  • AVR® Curiosity Nano Boards
  • CryptoAuthentication™ Trust Platform Board
  • CryptoAuthentication Trust Manager Board