1.1.2 ADCRC Oscillator Operation in Sleep

If the part is in Sleep and the ADCRC oscillator is used as the clock source for the ADC, the oscillator will continue to run after the conversion is complete. This will increase the current consumption in Sleep mode. The oscillator will stop after the device exits Sleep mode and resumes normal code execution.

Work around

None.

Affected Silicon Revisions

A3A4
XX