3.2 Current Consumption Measurements In Backup Modes
Table 3-2. Current Consumption in Backup
Modes
Scenario
Scenario N°7
Scenario N°8
Scenario N°9
Scenario N°10
Scenario N°11
Set-up
Backup Mode
Backup Mode w/ Self Refresh
ULP0 Mode
ULP1 Mode
Idle Mode
Current Consumption
IVDD_MAIN @ 5V
58.9 µA
82.6 mA
59.8 mA
58.4 mA
58.7 mA
IVDDBU @ 3.3V
13.6 µA
9.6 µA
13.7 µA
6.2 µA
6.3 µA
IVDD_3V3 @ 3.3V
44.5 µA
5.34 mA
870 µA
780 µA
800 µA
Power Consumption
PVDD_MAIN @ 5V
294.5 µW
413 mW
299 mW
292 mW
293.5 mW
PVDDBU @ 3.3V
44.88 µW
31.68 µW
45.21 µW
20.46 µW
20.79 µW
PVDD_3V3 @ 3.3V
146.84 µW
17.62 µW
2871 µW
2574 µW
2640 µW
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.