3.1 Current Consumption Measurements in Linux Environment

Table 3-1. Current Consumption in Linux Environment
ScenarioScenario N°1Scenario N°2Scenario N°3Scenario N°4Scenario N°5Scenario N°6
Set-up

BEFORE BOOT. MODULE OFF

Not Started

AFTER LINUX BOOT

Wi-Fi ACTIVITY

Channel 6

Wi-Fi + ETHERNET ACTIVITIESWi-Fi + SDCARD + LCD ACTIVITIESWi-Fi + ETHERNET + USB HOST + SDCARD + HEART BEAT + OLED + LCD ACTIVITIES
Current ConsumptionIVDD_MAIN @ 5V60.5 µA162 mA207 mA208 mA244 mA250 mA
IVDDBU @ 3.3V13.8 µA10.1 µA10.1 µA10.2 µA10.1 µA10.1 µA
IVDD_3V3 @ 3.3V0 mA1.21 mA1.31 mA1.48 mA7.94 mA7.95 mA
Power ConsumptionPVDD_MAIN @ 5V302.5 µW810 mW1035 mW1040 mW1220 mW1250 mW
PVDDBU @ 3.3V45.54 µW33.33 µW33.33 µW33.66 µW33.33 µW33.33 µW
PVDD_3V3 @ 3.3V0 mW3.993 mW4.323 mW4.884 mW26.202 mW26.325 µW