Features

Operating Conditions
  • 1.71V to 3.63V, -40°C to +125°C, DC to 100 MHz
  • 1.71V to 3.63V, -40°C to +105°C, DC to 120 MHz
  • 1.71V to 3.63V, -40°C to +85°C, DC to 120 MHz
Core: 120 MHz Arm Cortex-M4
  • 403 CoreMark® at 120 MHz
  • 4 KB combined instruction cache and data cache
  • 8-zone Memory Protection Unit (MPU)
  • Thumb®-2 instruction set
  • Embedded Trace Module (ETM) with instruction trace stream
  • CoreSight™ Embedded Trace Buffer (ETB)
  • Trace Port Interface Unit (TPIU)
  • Floating Point Unit (FPU)
Memories
  • 1 MB, 512 KB, or 256 KB in-system self-programmable (ISSP) Flash with:
    • Error Correction Code (ECC)
    • Dual bank with read-while-write (RWW) support
    • EEPROM hardware emulation (SmartEEPROM)
  • 128 KB, 192 KB, 256 KB SRAM main memory
    • 64 KB, 96 KB, 128 KB of Error Correction Code (ECC) RAM option
  • Up to 4 KB of Tightly Coupled Memory (TCM)
  • Up to 8 KB additional SRAM
    • Can be retained in Backup mode
  • Eight 32-bit Backup registers
System
  • Power-on Reset (POR) and Brown-out detection (BOD)
  • Internal and external clock options
  • External Interrupt Controller (EIC)
  • 16 external interrupts
  • One non-maskable interrupt
  • Two-pin Serial Wire Debug (SWD) programming, test, and debugging interface
Power Supply
  • Idle, Standby, Hibernate, Backup, and Off sleep modes
  • SleepWalking peripherals
  • Battery backup support
  • Embedded Buck/LDO regulator supporting on-the-fly selection
High-Performance Peripherals
  • 32-channel Direct Memory Access Controller (DMAC)
    • Built-in CRC with memory CRC generation/monitor hardware support
  • Up to two SD/MMC Host Controller (SDHC)
    • Up to 50 MHz operation
    • 4-bit or 1-bit interface
    • Compatibility with SD and SDHC memory card specification version 3.01
    • Compatibility with SDIO specification version 3.0
    • Compliant with JDEC specification, MMC memory cards V4.51
  • One Quad I/O Serial Peripheral Interface (QSPI)
    • eXecute-In-Place (XIP) support
    • Dedicated AHB memory zone
  • One Ethernet MAC (SAM E53 and SAM E54)
    • 10/100 Mbps in MII and RMII with dedicated DMA
    • IEEE® 1588 Precision Time Protocol (PTP) support
    • IEEE 1588 Time Stamping Unit (TSU) support
    • IEEE 802.3AZ energy efficiency support
    • Support for 802.1AS and 1588 precision clock synchronization protocol
    • Wake on LAN support
  • Up to two Controller Area Network (CAN) (that is., SAM E51 and SAM E54)
    • Support for CAN 2.0A/CAN 2.0B and CAN-FD (ISO 11898-1:2015)
  • One Full-Speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface:
    • Embedded host and device function
    • Eight endpoints
    • On-chip transceiver with integrated serial resistor
System Peripherals
  • 32-channel Event System
  • Up to eight Serial Communication Interfaces (SERCOM), each configurable to operate as either:
    • USART with full-duplex and single-wire half-duplex configuration
    • ISO7816
    • I2C up to 3.4 MHz
    • SPI
    • LIN Host/Client
    • RS485
    • SPI inter-byte space
  • Up to eight 16-bit Timers/Counters (TC) each configurable as:
    • 16-bit TC with two compare/capture channels
    • 8-bit TC with two compare/capture channels
    • 32-bit TC with two compare/capture channels, by pairing two TCs
  • Two 24-bit Timer/Counters for Control (TCC) with extended functions:
    • Up to six compare channels with optional complementary output
    • Generation of synchronized Pulse-Width Modulation (PWM) pattern across port pins
    • Deterministic fault protection, fast decay and configurable dead-time between complementary output
    • Dithering that increase resolution with up to 5 bit and reduce quantization error
  • Up to Three 16-bit Timer/Counters for Control (TCC) with extended functions:
    • Up to three compare channels with optional complementary output
  • PWM Modes using TC and TCC peripherals:
    • Up to six PWM channels on each 24-bit TCC
    • Up to three PWM channels on each 16-bit TCC
    • Up to two PWM channels on each 16-bit TC
  • 32-bit Real Time Counter (RTC) with clock/calendar function
  • Up to 5 wake-up pins with tamper detection and debouncing filter
  • Watchdog Timer (WDT) with Window mode
  • CRC-32 generator
  • One two-channel Inter-IC Sound Interface (I2S)
  • Position Decoder (PDEC)
  • Frequency meter (FREQM)
  • One Four-LUTs Configurable Custom Logic (CCL)
  • Dual 12-bit, 1 MSPS Analog-to-Digital Converter (ADC) with up to 16 channels each:
    • Differential-ended and single-ended input
    • Automatic offset and gain error compensation
    • Oversampling and decimation in hardware to support 13-bit, 14-bit, 15-bit, or 16-bit resolution
  • Dual 12-bit, 1 MSPS output Digital-to-Analog Converter (DAC)
  • Two Analog Comparators (AC) with Window Compare function
  • Two temperature sensors
  • Parallel Capture Controller (PCC)
    • Up to 14-bit parallel capture mode
  • Peripheral Touch Controller (PTC)
    • Capacitive Touch buttons, sliders, and wheels
    • Wake-up on touch
    • Up to 32 self-capacitance and up to 256 mutual-capacitance channels
Cryptography
  • One Advanced Encryption System (AES) with 256-bit key length and up to 2 MB/s data rate
    • Five confidential modes of operation: ECB, CBC, CFB, OFB, CTR
    • Supports counter with CBC-MAC mode
    • Galois Counter Mode (GCM)
  • True Random Number Generator (TRNG)
  • Public Key Cryptography Controller (PUKCC) and associated Classical Public Key Cryptography Library (PUKCL)
    • RSA, DSA
    • Elliptic Curves Cryptography (ECC) ECC GF(2n), ECC GF(p)
  • Integrity Check Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA assisted
Oscillators
  • 32.768 kHz crystal oscillator (XOSC32K)
    • Clock failure detection
  • Up to two 8 MHz to 48 MHz crystal oscillator (XOSC)
    • Clock failure detection
  • 32.768 kHz ultra-low power internal oscillator (OSCULP32K)
  • 48 MHz Digital Frequency Locked Loop (DFLL48M)
  • Two 96-200 MHz Fractional Digital Phased Locked Loop (FDPLL200M)
I/O
  • Up to 99 programmable I/O pins

Qualification

  • AEC-Q100 Grade 1 (-40°C to 125°C)

Related Devices

Products that support the same set of applications and are compatible with the SAM D5x/E5x Family and provide expanded options:

  • The PIC32CX SG41/SG60/SG61 family of devices (DS60001715)
    • Pinout and Software compatible to the SAMD5x/E5x family
    • Enhanced security capabilities:
      • Immutable secure boot and secure debug
      • Options with integrated Hardware Security Module (HSM)
  • The PIC32CK SG01/SG00/GC01/GC00 family of devices (DS60001795)
    • Roadmap Solution compatible with SAMD5x/E5x
    • Offers expanded Flash/RAM memory up to 2MB Flash/512KB RAM
    • Enhanced security capabilities:
      • Immutable secure boot and secure debug
      • Options with integrated Hardware Security Module (HSM)
    • Up to two USB ports one high-speed and one full-speed
    • Improved Peripheral Touch Controller (PTC)

Packages

Table . Package Types
ParameterPackage Type
VQFNTQFPTFBGAWLCSP
Pin Count48646410012812064
I/O Pins (up to)37515181999951
Contact/Lead Pitch0.50.50.50.50.40.50.4
Dimension7x7x0.99x9x0.910x10x1.214x14x1.214x14x1.28x8x1.23.59x3.51x0.53
Note: All dimensions are in millimeter (mm) unless specified.