55 Electrical Characteristics at 105°C
The specifications for 105°C temperature devices are identical to those shown in Electrical Characteristics at 85°C, with the exception of the parameters listed in this chapter.
The specifications for 105°C temperature devices are identical to those shown in Electrical Characteristics at 85°C, with the exception of the parameters listed in this chapter.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.