1 Configuration Summary

Table 1-1. SAM E53/E54 Family Features with Ethernet
DeviceFlash (KB)SRAM (KB) / Backup RAM (KB)PinsPackagesPeripheralsAnalogSecurity
Ethernet ControllerCAN-FDSERCOMTC/CompareTCC (24-bit/16-bit)I2SUSBQSPISDHCDMA ChannelsPCC (data size)CCLPosition DecoderRTCWDTFrequency MeasurementEvent System (Channels)External Interrupt LinesI/O PinsADC (Channels ADC0/ADC1)Analog Comparators (Channels)DAC (Channels)PTC (Mutual/Self-capacitance Channels)Temperature SensorAESTRNGPublic Key Cryptography (PUKCC)Integrity Check MonitorTamper Pins
SAME53N201024256 / 8100TQFPYN88/22/3YYY232144YYYY32168116/1242256/32YYYYY5
SAME53N19512192 / 8
SAME53J201024256 / 864

TQFP,

VQFN

66/21105116/83
SAME53J19512192 / 8
SAME53J18256128 / 8
SAME54P201024256 / 8

128

TQFP

Y88/22149916/165

120

TFBGA

SAME54P19512192 / 8

128

TQFP

120

TFBGA

SAME54N201024256 / 8 100TQFP8116/12
SAME54N19512192 / 8
Table 1-2. SAM D51/E51 Family Features without Ethernet
DeviceProgram Memory (KB)Data Memory (KB)PinsPackagesPeripheralsAnalogSecurity
CAN-FDSERCOMTC/CompareTCC (24-bit/16-bit)I2SUSBQSPISDHCDMA ChannelsPCC (data size)CCLPosition DecoderRTCWDTFrequency MeasurementEvent System (Channels)External Interrupt LinesI/O PinsADC (Channels ADC0/ADC1)Analog Comparators (Channels)DAC (Channels)PTC (Mutual/Self-capacitance Channels)Temperature SensorAESTRNGPublic Key Cryptography (PUKCC)Integrity Check MonitorTamper Pins
SAMD51P201024256/8

128

TQFP

N88/22/3YYY232144YYYY32169916/1642256/32YYYYY5

120

TFBGA

SAMD51P19512192/8

128

TQFP

120

TFBGA

SAMD51N201024256/8100TQFP8116/12
SAMD51N19512192/8
SAMD51J201024256/864

TQFP,

VQFN,

WLCSP

66/21105116/83
SAMD51J19512192/8
SAMD51J18256128/864TQFP, VQFN
SAMD51G19512192/848VQFN4/22/1N1103716/4121/222
SAMD51G18256128/8
SAME51N201024256/8100TQFPY88/22/3Y1148116/12256/325
SAME51N19512192/8
SAME51J201024256/864

TQFP,

VQFN

66/21105116/83
SAME51J19512192/8
SAME51J18256128/8
SAME51G18256128/848VQFN4/22/1N3716/4121/222
SAME51G19512192/8