The Clock Failure Detector (CFD)
allows the user to monitor the low-power crystal oscillator or external clock
signal
When the XOSC is working, the ‘CKSEL
to clock sel’, as shown in the figure below, will be ‘CKSEL fuse’, which will be
selected and the appropriate clock will be used as the system clock
XOSC failure is monitored by the CFD circuit, which works in 128 kHz
Once the failure is detected, the calibrated RC oscillator is enabled
XFDIF interrupt will be raised. This
interrupt is enabled by the XFDIE bit of the XFDCSR register.
If the XOSC fails, the selected clock
will be 4'b0010 (hard-coded, as shown in the figure below), which
is the value of the calibrated RC. The output of the calibrated RC will be used as
the system clock.
The fallback clock will be 1 MHz. The
figure shows system clock generation with CFD mechanism.
The clock can be modified by changing the prescaler after clock switching
CFD will be automatically disabled
when the chip enters Power-Save/Down sleep mode and then enabled when the chip
returns to Active mode
A Reset must be provided to use the
original clock source
The user can change the clock frequency by configuring the prescaler after switching
the clock
CFD will be enabled only if the system frequency is above 256 kHz
During start-up, CFD will be enabled
by default. If the external clock is not provided, the device will automatically
switch to the 1 MHz calibrated RC Oscillator output.
Figure 1-1. System Clock Generation with CFD
Mechanism
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.