Features
- Fuse-Enabled CFD
- External Clock Failure Detection Circuit Works in 128 kHz
- In Case of Failure, the System Clock Will Fall Back to Calibrated RC Oscillator Output
- 1 MHz Fallback Clock
- Interrupt Flag (XFDIF) Available for External Clock Failure