2 Example Project
This application note provides an example that demonstrates the CFD function of the ATmega328PB with an ATmega328PB Xplained Mini Kit. The source code is available for download from Atmel | START.
This application note provides an example that demonstrates the CFD function of the ATmega328PB with an ATmega328PB Xplained Mini Kit. The source code is available for download from Atmel | START.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.