4.1.1 Assets

Several possible configurations or features could be incorporated into a secure boot solution depending on the product needs. The Assets Table lists the assets that could be applicable in a secure boot solution and their associated security properties. Not every boot solution will use every asset or deem security objectives relevant to their product.

Assets:

  • Boot Code / Root of Trust Code
  • Code Signing Keys / Key Store
  • First Mutable Code in Flash
  • Code Execution in RAM
  • Mutable Data in Flash