6.8 Operating Modes

Table 6-1. Operating Modes
ModeCEOEWEI/O
ReadVILVILVIHDOUT
Write(1)VILVIHVILDIN
Standby/Write InhibitVIHX(2)XHigh-Z
Write InhibitXXVIH—
Write InhibitXVILX—
Output DisableXVIHXHigh-Z
Chip EraseVILVH(3)VILHigh-Z
Note:
  1. Refer to AC Write Waveforms.
  2. X can be VIL or VIH.
  3. VH = 12.0 V ± 0.5V