6.14 Page Mode Characteristics

Table 6-4. Page Mode Characteristics
ParameterSymbolMinimumMaximumUnits
Write Cycle TimeAT28C64BtWC—10ms
AT28C64BF(1)—2ms
Address Setup TimetAS0—ns
Address Hold TimetAH50—ns
Data Setup Time tDS50—ns
Data Hold TimetDH0—ns
Write Pulse WidthtWP100—ns
Byte Load Cycle TimetBLC—150µs
Write Pulse Width HightWPH50—ns
Note: See AT28C64BF data sheet.