3.5.5.2 usb_host_hid_config_template.h

File Name

usb_host_hid_config_template.h

Description

USB Host HID Class Configuration Definitions

This file contains configurations macros needed to configure the HID host Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_HID_GLOBAL_PUSH_POP_STACK_SIZESpecifies the Global PUSH POP stack size supported.
USB_HOST_HID_INSTANCES_NUMBERSpecifies the number of HID instances.
USB_HOST_HID_INTERRUPT_IN_ENDPOINTS_NUMBERSpecifies the maximum number of INTERRUPT IN endpoints supported.
USB_HOST_HID_MOUSE_BUTTONS_NUMBERSpecifies the number of Mouse buttons supported.
USB_HOST_HID_USAGE_DRIVER_SUPPORT_NUMBERSpecifies the number of Usage driver registered.