3.5.4.9 USB_HOST_HID_MOUSE_RESULT_MIN Macro

C

#define USB_HOST_HID_MOUSE_RESULT_MIN -50

Summary

USB Host HID Mouse Driver Result Minimum Constant

This constant identifies the minimum value of the USB Host HID mouse driver and is used in the USB_HOST_HID_MOUSE_RESULT enumeration.

Remarks

None.