3.4.3.2 USB_HOST_CDC_INSTANCES_NUMBER Macro

C

#define USB_HOST_CDC_INSTANCES_NUMBER 

Summary

USB Host CDC Maximum Number of Instances

This macro defines the number of instances of the CDC host Driver. For example, if the application needs to implement two instances of the CDC host Driver should be set to 2.